Other Projects
Atkore’s Unistrut Construction designs and installs cost-efficient roof walks, catwalks, and access point systems. Simplicity in design is often required for even the most complex access structures. Whether supporting a single access point on a piece of machinery or constructing a full-roof walk path to service multiple pieces of equipment, we offer industry-leading solutions at the lowest total cost. These systems must be engineered as complete systems considering both design and constructability with usefulness. As we are the designer, fabricator, and ultimate installer, we approach every situation with a full project-management view.
Utilizing Atkore’s Unistrut United Interlock Grating, our systems are durable, lightweight, economical, and versatile. When designed in combination with our metal framing systems as the support structure material, our systems can be installed quickly and efficiently because welding is virtually eliminated. Whether mounting a solution on piers or penetrating a roof deck and tying directly to the building structure, we have the right approaches and solutions.
As with all our turnkey projects, our access structures are designed specifically to meet your requirements and can be planned to accommodate around existing obstructions or site conditions. If desired, we can provide additional services such as structural calculations or engineering seals.