Barbed Tape

Bollards

Instabox Portable Rapid Deployment Units
The Portable Rapid Deployment Unit (a.k.a. “Atkore Instabox”) is designed to create a safe and effective barrier used to deter, delay and protect against intrusion. The Portable RDU can be...

Rapid Deployment Unit Trailers
The Razor Ribbon® Rapid Deployment Unit (RDU) Trailer can deploy over 400 ft (121 m) in less than 30 seconds makes it an ideal solution for quick perimeter protection needs.

Rapid Deployment Unit Express Trailers
The BTC Express Trailer comes standard with a triple strand rapid deployment barrier that deploys 3 Barbed Tape Concertina (BTC) barriers with dimensions totaling 6' (1.8m) high, 4.6' (1.4...

Triple Strand Rapid Deployment Units
Allied Tube & Conduit’s Triple Strand Rapid Deployment Unit (RDU) is a quickly deployed security perimeter appropriate for emerging threats or for a permanent barrier. With the capacity t...

Six-Pack Rapid Deployment Units
Made in the USA, the Razor Ribbon Six-Pack Rapid Deployment Unit (RDU) is comparable to our popular Triple Strand Rapid Deployment Unit, but with an even greater level of security in heigh...

Barbless Rapid Deployment Units
The Barbless RDU has the same construction as the traditional Triple Strand Rapid Deployment Unit but without any barbs to prevent any harm. The unit acts as a dimensional barrier and visu...

RDU Hatbox
To prevent piracy or impeding an escalating danger, Allied-Maritime Rapid Deployment Units are a very effective. Our barbed tape barriers are developed to prevent security intrusion.

Razor-Ribbon® Razor Cage
Razor Ribbon® developed a new product to secure perimeter applications with the Razor Ribbon Cage. The Razor Ribbon® Cage is designed to protect open space equipment and is a highly secure...