Electrical Metallic Tubing (EMT)

Galvanized Rigid Conduit (GRC)

Intermediate Metal Conduit (IMC)

PVC Conduit

Flexible Metal Conduit (FMC)

Liquidtight Flexible Metal Conduit (LFMC)

Liquidtight Flexible Non-Metallic Conduit (LFNC)

PVC Coated Rigid Conduit

Stainless Steel Conduit

Fiberglass Conduit

HDPE Conduit

Aluminum Rigid Conduit

EZ-Pull® EMT
EZ-Pull EMT is a line of high-quality electrical metallic tubing with the E-Z PullTM interior coating. Our hot galvanized steel uses a patented inline Flo-Coat™ process for long lasting ex...

True Color™ EMT
True Color EMT is available in 8 vibrant colors to provide instant identification of multiple circuit systems. The colors can separate fire alarm circuits from power wiring, data com cable...

Kwik-Fit® EMT
Kwik-Fit EMT is manufactured from high quality steel with a built-in set-screw coupling, eliminating the need to purchase inventory, and install separate couplings. On the job site, instal...

Kwik-Fit® Compression EMT
Kwik-Fit Compression EMT has all the benefits of E-Z Pull EMT with integrated couplings. These built-in couplings significantly reduce installation time, and eliminate the need to purchase...

EZ-Pull® EMT - CSA
EZ-Pull EMT is a line of high-quality electrical metallic tubing with the E-Z PullTM interior coating. Our hot galvanized steel uses a patented inline Flo-Coat™ process for long lasting ex...