Stainless Steel Beam Clamps
This heavy-duty beam clamp is cast in type 316 stainless for superior strength and corrosion resistance. Designed for use to provide a means of attachment to a structural member. Used for ...

Stainless Steel Clamp Backs
The stainless steel one piece clamp backs and clamp back spacers provide spacing from the mounting surface when securing both cable and conduit.

Stainless Steel Clamp Back Spacers
The stainless steel one piece clamp backs and clamp back spacers provide spacing from the mounting surface when securing both cable and conduit.

Stainless Steel Right Angle Clamps
Stainless steel right angle clamps fit stainless rigid, IMC and EMT conduit. Can also be used for PVC-coated conduit and are used to mount conduit to the flange of a structural member with...

Stainless Steel Right Angle Beam Clamps
Stainless steel right angle beam clamps are designed to help secure stainless conduit to a beam, channel, flange or other angled supports.

Stainless Steel Parallel Clamps
Stainless steel parallel clamps are used to attach the conduit run parallel to a beam or structural member.

Stainless Steel EMT Mini Hangers
Heavy duty type 316 stainless steel EMT hangers are great for securing and mounting conduit and tubing in corrosive environments.

Stainless Steel Conduit Hangers
Easily secure conduit and electrical or cable wiring to horizontal and vertical beans. Available in Carbon Steel and Stainless steel

Stainless Steel Mini Hangers
Heavy duty type 316 stainless steel conduit hangers are great for securing and mounting Rigid and IMC conduit in corrosive environments.

Stainless Steel One Hole Rigid Straps
Heavy duty type 316 stainless steel one-hole straps are great for securing and mounting Rigid and IMC conduit in corrosive environments.

Stainless Steel One Hole EMT Straps
Heavy duty type 316 stainless steel EMT one-hole straps are great for securing and mounting conduit and tubing in corrosive environments.