Double Gang Stainless Steel In-Use Covers
Stainless steel in-use covers are used to protect electrical connections in wet conditions, such as wash-down environments or inclement weather. Available in shallow and deep lid models, in-use covers are specially designed for use with duplex receptacle and GFCI devices. The covers must be mounted vertically and in accordance with all local NEC/AHJ requirements.