Wire Basket - EGL4, Wire Basket, 4" High, 4" to 24" wide
Eagle Basket is a welded mesh cable management system produced from the highest quality steel wires. Eagle Basket's 2x4" mesh permits continuous airflow to prevent heat buildup as well as dust and other contaminants. The Wire basket tray is produced by first welding a net, forming the channel, and then finishing after fabrication. The Quick Latch™ splicing system makes connecting wire basket tray fast and simple. The Quick Latch™, or self-splicing bars which come pre-installed on wire basket tray systems, eliminates the need for a typical nut and bolt type connection. Quick-Latch™ accessories are ideal for design-builds and expansion to existing grids, making installation fast and simple. The versatility of the Cope Eagle Basket system provides solutions to customers all over the world. This product is using modified, installed and maintained through the life of the project. In addition, Eagle Basket™ is Made in America and meets Buy America and Buy American.

Wire Basket

Swage Ladder Tray

I-Beam Ladder Tray

Trof Tray

Swage Ladder & Trof Tray Accessories & Hardware

Channel Tray
