Armored-and-Metal-Clad-Cable-banner.png

Armored and Metal Cable Systems

MC Luminary Multizone® Lite - Interlocked Aluminum Armor - Type MC-PCS

Atkore's MC Luminary® MultiZone® is the solution for LED dimming in commercial construction projects. Specifically designed for use in daylight harvesting applications, it complies with the non-residential indoor lighting requirements contained in the California Title 24 Energy Efficiency Standards, as well as other energy-saving lighting designs. MC Luminary® MultiZone® Lite is a versatile option that can replace up to three traditional luminary cables or three power and three control cables. The cables consist of an aluminum interlocked armor wrapped around power conductors and multiple jacketed control conductor pairs. The multiple PVC jacket color options match the power conductor color codes. There is no limit to conductor counts and various conductor bundle combinations are offered including a neutral per-phase constructions for the power conductors. Our power and control conductors are twisted and wrapped with polypropylene assembly tape, and an insulated green equipment grounding conductor is included.

Metal Clad Cable (Type MC)

Metal Clad Cable (Type MC)

Armored Cable (Type AC)

Armored Cable (Type AC)

UL Whips

UL Whips

Additional Armored Options

Additional Armored Options

Cable Accessories

Cable Accessories