MC Glide Fire Alarm/Control Cable™ - Dual Rated - Type MC/FPLP - Interlocked Galvanized Steel Armor
Atkore's MC Glide Fire Alarm/Control Cable™ - Dual Rated - Type MC/FPLP features a low-profile interlocked armor design to reduce worker fatigue when pulling it through metal studs and ceilings. The patented armor profile ensures a smoother and faster installation experience, saving time on the job. This cable provides mechanical protection and is rated for 600 voltage applications. It's available in various sizes, including shielded twisted pairs with copper grounding conductors. It saves time compared to traditional wire installations and is suitable for fire alarm wiring, remote control circuits, and more

Metal Clad Cable (Type MC)

Armored Cable (Type AC)

UL Whips

Additional Armored Options