United Poly Systems
Atkore’s United Poly Systems is a national market-leading brand in high- and medium-density conduit and pressure polyethylene pipe for utilities, telecommunications, renewables, and water infrastructure applications. Our products are UL Listed, NSF certified, AWWA compliant, and adhere to ASTM standards for plastic pipe. The demand for our products continues to expand as initiatives to improve, repair, and expand the country's infrastructure are implemented.
Our pipe is durable, flexible, corrosion-resistant, and can be installed quickly and easily. They come in diameters from ¾" to 26" IPS, 4" to 24" DIPS and ¾" to 2" CTS and are available in a variety of sizes, colors, dimensions, and lengths with or without stripes. We also offer fully customizable conduit options and can add a ribbed interior to maximize the distance cable may be pulled or jetted, pull tape, or a lubricated interior for easier installation.