Queen City Plastics
Click below to view Spec Sheets with Part Numbers

Schedule 40 Conduit Belled End – 10’ Lengths
QCPI Heavy Wall Schedule 40 conduit is produced from Underwriters Laboratories 90°C approved, Queen City Plastics 8121 rigid PVC (Polyvinyl Chloride) compound. The inherent properties of this PVC compound render the product ideal for above and below ground utilization as described in Article 347 of the National Electrical Code (NEC). Schedule 40 PVC can be purchased in 10′ or 20′ lengths.
Schedule 80 Conduit Belled End
QCPI “Extra Heavy Wall”, Schedule 80 Rigid PVC Conduit is produced from the same high quality 90° C compound as our other products. This product complies with rigid testing procedures for use in applications where severe physical conditions may exist, such as risers, heavy industrial applications, etc. Schedule 80 PVC can be purchased in 10′ or 20′ lengths.
Schedule EB TC 6
QCPI Type EB-20 TC-6, (Encased Burial Duct) rigid PVC Conduit is manufactured for use in outside concrete encased applications only. It is generally used as power and communications duct. EB-20 TC-6 PVC can be purchased in 20′ lengths ONLY.
Schedule DB TC 6
QCPI Type DB-60 TC-6, (Direct Burial Duct) rigid PVC Conduit is manufactured for direct burial without encasement in concrete (also referred to as Type 2 Duct). All Queen City Plastics Utility Ducts are manufactured with a special high modulus compound, offering greater crush and load bearing resistance. DB-60 TC-6 PVC can be purchased in 20′ lengths ONLY.
Schedule EB TC8
QCPI Type EB-35 TC-8, (Encased Burial Utility Duct), is for use in areas where heavier loading in concrete encasement is anticipated.
Schedule DB TC 8
QCPI Type DB-120 TC-8 (Direct Burial) is for use where extra protection is required in a direct burial application.