Eagle Basket is American made and stocked across the U.S.A. to meet your needs.
EAGLE BASKET is a welded wire mesh cable management system produced from the highest quality steel wires, one of the strongest in the industry. The 2×4″ mesh permits continuous airflow to prevent heat buildup as well as dust and other contaminants. The full line of QUICK-LATCH accessories is ideal for design-builds and expansion to existing grids, making installation fast and simple.
- Made in America – meets BUY AMERICA and BUY AMERICAN
- Manufactured by United Steelworkers of America
- Supports other Atkore brands
- Stocking locations across the U.S.A.
- Excludes some accessories
Standard Basket Size Chart – Additional sizes available upon request
2" Depth | 4" Depth | 6" Depth |
---|---|---|
EGL2-02SL-120 | EGL4-04SL-120 | EGL6-06SL-120 |
EGL2-04SL-120 | EGL4-06SL-120 | EGL6-08SL-120 |
EGL2-06SL-120 | EGL4-08SL-120 | EGL6-12SL-120 |
EGL2-08SL-120 | EGL4-12SL-120 | EGL6-16SL-120 |
EGL2-12SL-120 | EGL4-16SL-120 | EGL6-18SL-120 |
EGL2-16SL-120 | EGL4-18SL-120 | EGL6-20SL-120 |
EGL2-18SL-120 | EGL4-20SL-120 | EGL6-24SL-120 |
EGL2-20SL-120 | EGL4-24SL-120 | |
EGL2-24SL-120 |
Request Product Samples