Cellular Core Conduit – Efficient to the Core
Cellular Core Conduit is a great solution for large diameter high volume projects or if the job consists of multiple duct banks, significant elevation changes or bending challenges.
Cellular Core conduit is available in 3”- 6” diameters for both schedule 40 and schedule 80 conduit in 10’ and 20’ lengths.
Features and benefits include:
- Meets UL651 performance standards
- 25% lighter on average compared to traditional PVC
- More flexible, allowing tighter radius field bends and reducing the need for external heat sources
- Less brittle in cold weather environments, reducing field breakage during handling and installation
- Compatible with the same stock fittings as solid wall conduit
Want to learn more?
View or download product spec sheet.