water-banner.png

Water, Plumbing, and Gas Pipe

Crystal-Line™

Crystal-Line Copper Tube Size (CTS) pipe is used for potable, reclaimed and sewer/wastewater transmission in the water infrastructure market. We manufacture Crystal-Line in CTS ¾- to 2-inch diameters and IPS ¾- to 6-inch diameters. Crystal-Line is made of PE4710 HDPE pressure material. It is typically solid or striped blue for potable water, solid lavender for reclaimed water and solid green for sewer water.

PVC DWV Pipe

PVC DWV Pipe

PVC Drainage Pipe

PVC Drainage Pipe

PVC Pressure Pipe

PVC Pressure Pipe

PVC Sanitary Sewer Pipe

PVC Sanitary Sewer Pipe

HDPE Drinking Water Tubing

HDPE Drinking Water Tubing

HDPE Water Tubing

HDPE Water Tubing

Gas Sleeving

Gas Sleeving

Gas Tubing

Gas Tubing

HDPE Water Pipe

HDPE Water Pipe

HDPE Drinking Water Pipe

HDPE Drinking Water Pipe