water-banner.png

Water, Plumbing, and Gas Pipe

Stream-Line™ HDPE

Polyethylene pipe is used to protect underground resources and wastes from corrosive soil, wildfires, earthquakes, hurricanes, floods and tornadoes. HDPE pipe is a durable and resilient choice for oil and gas gathering and transmission applications as it will never rust, leak, or corrode and is virtually maintenance-free. Our Stream-Line™ products are available in a variety of sizes, lengths and colors. They can be installed via several methods, including non-invasive trenching, horizontal directional drilling, and plowing.

PVC DWV Pipe

PVC DWV Pipe

PVC Drainage Pipe

PVC Drainage Pipe

PVC Pressure Pipe

PVC Pressure Pipe

PVC Sanitary Sewer Pipe

PVC Sanitary Sewer Pipe

HDPE Drinking Water Tubing

HDPE Drinking Water Tubing

HDPE Water Tubing

HDPE Water Tubing

Gas Sleeving

Gas Sleeving

Gas Tubing

Gas Tubing

HDPE Water Pipe

HDPE Water Pipe

HDPE Drinking Water Pipe

HDPE Drinking Water Pipe