Telespar® Qwik-Punch® Sign Posts
The Telespar® Qwik-Punch® sign supports are made with 7/16” knockouts, 1” on the center, on all four sides. This allows workers in the field to quickly punch holes exactly where they are needed for anchor connections or sign mounting, leaving the balance of the post with a smooth unbroken appearance.

Sign Posts

Breakaway Systems

Hardware & Brackets

Specialty Anchors