Stainless Steel Rigid Strut Clamps
Stainless strut clamps can be used at any point along the slot side of the channel and are inserted into the two channel returns. Designed for use in standard 1-5/8” channels. Supplied with stainless nut and bolt.

Unistrut

Power-Strut

Aickinstrut Fiberglass

Calbrite

Sasco Strut (Canada)