Stainless Steel Machine Screws
Stainless steel machine screws have a slightly rounded top that gives a neat appearance on visible metal joints. The external threads are designed to go through a hole or nut that is pre-tapped to form a mating thread for the screw. The type 316 stainless steel is used to provide great corrosion resistance, as well as superior strength at low or high temperatures.

Unistrut

Power-Strut

Aickinstrut Fiberglass

Calbrite

Sasco Strut (Canada)