security-products-banner.png

Security Products

Embedment Sleeves

Calpipe Security Bollards' embedment sleeves are specifically designed to work in conjunction with both our external padlocking removable bollards and internal locking removable bollards. Our line of embedment sleeves are manufactured from stainless steel and are available in either the standard 304 grade of stainless or marine grade 316. Two lid options are provided to cover openings when bollards are removed: an attached lid that folds down to cover the opening or a removable lid that locks into place. These embedment sleeves can be produced at custom lengths to specifically match the embedment depth of the removable bollard it is storing.

Barbed Tape

Barbed Tape

Bollards

Bollards

Crash Tested Bollards
Crash Tested Bollards

Industrial Bollards
Industrial Bollards

Architectural Bollards
Architectural Bollards