Stainless Steel Fixed Bollards
Calpipe Security Bollards SSF series of fixed post bollards provide beautiful permanent protection against vehicular incursion. The SSF series is manufactured from stainless steel and polished to a #4 brushed finish. The SSF series is available in either the standard 304 grade of stainless or marine grade 316 for greater corrosion resistance. Permanently embedded bollards offer dependable protection, creating a physical barrier for pedestrians and buildings from oncoming vehicles while allowing free movement in between the bollards.

Barbed Tape