Stainless Steel Baseplate Bollards
Calpipe Security Bollards' SSB series of baseplate or surface mounted bollards are manufactured from stainless steel and polished to a #4 brushed finish. Available in either the standard 304 grade of stainless or marine grade 316 for greater corrosion resistance. Solely a visual deterrent, base plate bollards are primarily used when the slab they are being mounted on is too shallow for a deeper, more secure concrete footing. Base plate bollards should not be relied upon for stopping vehicles or as a perimeter security application, but rather as a pedestrian traffic guide and vehicular deterrent. Custom lengths and sizes are also available.

Barbed Tape