security-products-banner.png

Security Products

Security Lighted Bollards

Calpipe Security Bollards manufactures a full line of lighted bollards manufactured from stainless steel. Our Security Lighted Bollards provide a secure perimeter with an aesthetic appeal. The sleek stainless steel finish, up to date lighting options and various aesthetic styles bring a sophisticated look to any landscape or building. The finished assembly is comprised of primary pieces: the internal post made from carbon steel which provides the strength and the stainless steel cover polished to a #4 brushed finish. Available in either the standard 304 grade of stainless or marine grade 316 for greater corrosion resistance. Unlike concrete lighted bollards, stainless steel bollards can withstand harsh weather environments, resulting in an overall longer product life as well as lower total life-cycle costs.

Barbed Tape

Barbed Tape

Bollards

Bollards

Crash Tested Bollards
Crash Tested Bollards

Industrial Bollards
Industrial Bollards

Architectural Bollards
Architectural Bollards