security-products-banner.png

Security Products

Non-Rated Retractable Bollards

Calpipe Security Bollards' offers a wide range of retractable bollards with options suited for whichever means of operation is most feasible for your site's authorized access locations. These options include manually operated retractable bollards perfect for all light security needs, especially when a retractable option is necessary, assisted-lift bollards, a great choice for pedestrian focused sites requiring the flexibility of retractable bollards with low to medium operation rates, and automatic retractable bollards, ideal for high-level traffic designed for repetitive cycles and can be specified to operate with most existing access control systems. The LBMR series of manually operated retractable bollards are ideal for uses from traffic control to limited access pathways, it is the choice for ease of use and a valuable, low-maintenance operation. This bollard lifts easily, and locks into place seamlessly. One key conveniently unlocks and lowers the bollard, and secures the stainless steel cover plate into place once the bollard is in the retracted position for pedestrian safety. The series of assisted lift bollards are a great choice for pedestrian focused sites requiring the flexibility of retractable bollards with low to medium operation rates. These bollards incorporate an industrial grade gas strut that raises and lowers the bollard flush to the ground with the simple turn of a key. The assisted lift mechanism allows for a heavier bollard, with easier lift and higher security for most applications. The LBPA series of automatic retractable bollards are ideal for high-level traffic control such as parking lots, access control gates, commercial or governmental building entrances. They are manufactured completely from stainless steel to better avoid corrosion from harsh weather environments. The series pneumatically driven automatic bollards can be integrated with any access control option, whether that’s with a key, a proximity card, a guard, or any other system or software. All of Calpipe Security Bollards' retractable series are manufactured from 304 stainless steel for durability, weather-resistance, and aesthetics. For harsher environments, marine grade 316 stainless steel is available for greater corrosion resistance. The stainless steel is polished in horizontal direction to a #4 finish. Note that for direct wheel paths, a different solution may be necessary.

Barbed Tape

Barbed Tape

Bollards

Bollards

Crash Tested Bollards
Crash Tested Bollards

Industrial Bollards
Industrial Bollards

Architectural Bollards
Architectural Bollards