Bollard Covers
Calpipe Security Bollards range of decorative covers provide designers, planners, and end-users with a palette of creative choices to pair with Calpipe Security’s crash-rated bollards, re-imagine the existing, or provide a traditional look for a project still in the design and permitting stage. From purely decorative stainless steel covers to sophisticated, customized renditions of classic themes for use with a wide offering of bollards, these decorative covers offer the flexibility and aesthetics to safely and beautifully protect your space. Made in America, these stainless steel covers are versatile enough to be used in conjunction with existing site fixtures that are in need of updating or – when combined with our full line of Perimeter Defense Technology bollards – offer maximum security with maximum beauty. The Heritage Line gives architects and developers a choice beyond stainless steel for either a classic or contemporary landscape design. The Heritage Line of decorative covers can act as standalone bollards to act strictly as demarcations for path of travel or to enhance safety and crash-rated bollards to afford your space with the best of both worlds.

Barbed Tape