Rapid Deployment Unit Express Trailers
The BTC Express Trailer comes standard with a triple strand rapid deployment barrier that deploys 3 Barbed Tape Concertina (BTC) barriers with dimensions totaling 6' (1.8m) high, 4.6' (1.4m) wide, and 500' (150m) in length. The BTC consists of 3 coils of attached single strand spring steel line wire, fitted with barbed tape to form a pyramid shape. The two-base coils create a high-density barrier and provide support for the top coil. The two bottom coils measure 28" (700mm) in diameter and top coil measures 46" (1,170mm) in diameter. The coils are connected by steel clips to form 3 cylindrical diamond patterns and one vertical elliptical barrier when extended to a length of 500' (150m). The unit is loaded on a magazine which in turn is loaded onto a deployment vehicle to deploy the 500' (150m) barrier in minutes. This barrier can be recovered in under 20 minutes with a team of 3. The magazine loaded with the barrier is compatible with the 463 L military pallet and the deployment vehicle (BTC Express Trailer).

Barbed Tape