Electrical Metallic Tubing (EMT)

Galvanized Rigid Conduit (GRC)

Intermediate Metal Conduit (IMC)

PVC Conduit

Flexible Metal Conduit (FMC)

Liquidtight Flexible Metal Conduit (LFMC)

Liquidtight Flexible Non-Metallic Conduit (LFNC)

PVC Coated Rigid Conduit

Stainless Steel Conduit

Fiberglass Conduit

HDPE Conduit

Aluminum Rigid Conduit

Stainless Steel Rigid Conduit - Type 304
Stainless conduit is specified in corrosive applications that exceed the limitations of aluminum, fiberglass, rigid steel, PVC, and PVC coated conduit. Type 304 and 316 UL-listed stainless...

Stainless Steel Rigid Conduit - Type 316
Stainless conduit is specified in corrosive applications that exceed the limitations of aluminum, fiberglass, rigid steel, PVC, and PVC coated conduit. Type 304 and 316 UL-listed stainless...

Stainless Steel IMC Conduit - Type 304
Stainless steel IMC is often specified in corrosive environments where it is subjected to harsh chemical treatments or wash-downs due to its lighter weight, precise tolerances, and ease of...

Stainless Steel IMC Conduit - Type 316
Stainless steel IMC is often specified in corrosive environments where it is subjected to harsh chemical treatments or wash-downs due to its lighter weight, precise tolerances, and ease of...

Stainless Steel EMT - Type 304
Stainless steel EMT conduit and fittings combine strength with ductility, resulting in an affordable, lightweight and easy-to-handle conduit assembly. EMT can be installed indoors and outd...

Stainless Steel EMT - Type 316
Stainless steel EMT conduit and fittings combine strength with ductility, resulting in an affordable, lightweight and easy-to-handle conduit assembly. EMT can be installed indoors and outd...