conduit-banner.png

Conduit

Electrical Metallic Tubing (EMT)

Electrical Metallic Tubing (EMT)

Galvanized Rigid Conduit (GRC)

Galvanized Rigid Conduit (GRC)

Intermediate Metal Conduit (IMC)

Intermediate Metal Conduit (IMC)

PVC Conduit

PVC Conduit

Flexible Metal Conduit (FMC)

Flexible Metal Conduit (FMC)

Liquidtight Flexible Metal Conduit (LFMC)

Liquidtight Flexible Metal Conduit (LFMC)

Liquidtight Flexible Non-Metallic Conduit (LFNC)

Liquidtight Flexible Non-Metallic Conduit (LFNC)

PVC Coated Rigid Conduit

PVC Coated Rigid Conduit

Stainless Steel Conduit

Stainless Steel Conduit

Fiberglass Conduit

Fiberglass Conduit

HDPE Conduit

HDPE Conduit

Aluminum Rigid Conduit

Aluminum Rigid Conduit

UL & CSA Type LFMC 6200 Series
UL & CSA Type LFMC 6200 Series

UL LIQUIDTUFF™ Liquidtight Flexible Steel Conduit designed for use as a raceway for power, control and communication cables in accordance with Article 350 of the National Electrical Code.

UL & CSA Type LFMC Computer Blue 6400 Series
UL & CSA Type LFMC Computer Blue 6400 Series

UL LIQUID-TUFF™ Computer Blue Liquidtight Flexible Steel Conduit designed for use as a raceway for power, control and communication cables in accordance with Article 350 of the National El...

Non-UL Type VF 6100 Series
Non-UL Type VF 6100 Series

LIQUID-TUFF™ Liquidtight, Flexible Steel Conduit, Type VF is a general purpose Non-UL raceway that is oil and sunlight resistant. Designed to be used for specific applications where Underw...

UL & CSA Low Smoke Zero Halogen Type LSZH 6700 Series
UL & CSA Low Smoke Zero Halogen Type LSZH 6700 Series

LIQUID-TUFF™ LSZH Liquidtight Flexible Metal Conduit is a Low Smoke Zero Halogen raceway designed for applications where off gasing and flame spread are a concern. Made of polyurethane and...

UL Hi-Low Temperature LFMC Type Hi/Low 6900 Series
UL Hi-Low Temperature LFMC Type Hi/Low 6900 Series

LIQUID-TUFF™ UL listed Hi-Low Temperature LFMC is a high performer in both high and low temperature conditions. Conduits should be carefully selected based on their applications, which can...

Non-UL Extreme Temperature LFMC 6800 Series
Non-UL Extreme Temperature LFMC 6800 Series

LIQUID-TUFF™ Non-UL Extreme Temperature Liquidtight, Flexible Metal Conduit designed for use where operation at a high temperature is required. The product is appropriate for continuous us...

UL, CSA and NSF Splash Zone LFMC SZ Series
UL, CSA and NSF Splash Zone LFMC SZ Series

AFC’s newest LIQUID-TUFF™ product is designed specifically for splash zones. Splash zones are areas that require regular washing, bleaching and disinfecting to prevent contamination and ot...

Stainless Steel Clear PVC Coated LFMC
Stainless Steel Clear PVC Coated LFMC

NEMA 4X Approved flexible coated stainless steel conduit can be used for protecting electronic and electrical wires and cable. Suitable for corrosive and wet environments, including pumps,...

Stainless Steel Gray PVC Coated LFMC
Stainless Steel Gray PVC Coated LFMC

NEMA 4X Approved flexible coated stainless steel conduit can be used for protecting electronic and electrical wires and cable. Suitable for corrosive and wet environments, including pumps,...

Stainless Steel Hygienic LFMC
Stainless Steel Hygienic LFMC

NEMA 4X Approved flexible coated stainless steel conduit can be used for protecting electronic and electrical wires and cable. Suitable for corrosive and wet environments, ideally for appl...

Stainless Steel Low Smoke Zero Halogen LFMC
Stainless Steel Low Smoke Zero Halogen LFMC

Low smoke zero halogen are used in low ventilated or confined areas, typically within transportation and infrastructure installations.

Non-UL Oil Resistant / High Temperature 5900 Series
Non-UL Oil Resistant / High Temperature 5900 Series

LIQUID-TUFF™ Non-UL Oil Resistant/ High Temperature Liquidtight Flexible Steel Conduit designed for use in high temperature oily applications. Rated for outdoor and sunlight resistant use ...