Stainless Steel LTP – EXD Flameproof Barrier Glands
Indoor or outdoor use in Zone 1, Zone 2, Zone 21 and Zone 22 Hazardous Areas with all types of cables housed in liquid tight flexible conduit systems. Suitable threaded entries. Type 316 stainless steel compression fitting comprising of body, nut, insert, pot, cap, nylon compression seal and compound barrier. The compound barrier seals around the cable conductors and ensures high mechanical strength and electrical continuity.