Stainless Steel Right Angle Clamps
Stainless steel right angle clamps fit stainless rigid, IMC and EMT conduit. Can also be used for PVC-coated conduit and are used to mount conduit to the flange of a structural member without drilling holes. Cast in type 316 stainless steel, these clamps provide both excellent strength and corrosion resistance