cable-tray-systems 2-banner.png

Cable Tray Systems

Rapid Tray Aluminum - 3-6" Load Depths, NEMA 8A-12A

Two aluminum C-Channel profile side rails with transverse ladder rungs; provides the most rigid ladder tray system. Ideal for high vibration environments. C-Channel Swage Ladder trays are prefabricated metal structures that consist of two side rails connected by individual transverse members or rungs. Ladder tray is the most common and the most economical type of tray, also providing maximum ventilation for cabling. Rungs are fastened to the side members by an exclusive swaging process. This method ensures superior mechanical and electrical connection and maximum access to cables even in narrow or divided cable trays.
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
Straight Swage Ladder Tray
Straight Swage Ladder Tray

Swage Ladder Tray Fittings
Swage Ladder Tray Fittings