cable-tray-systems 2-banner.png

Cable Tray Systems

Aluminum Channel - Reducing Connector [SPR] 4" to 3"

Channel cable tray secures cables using Eagle Basket pre-punched holes. New pre-punched holes allow the secure attachment of cables to the inside of the channel without the need to drill holes, reducing labor and speeding up installation. Atkore Channel supports single branches of power or multiconductor control cable or instrument tubing. Ideal for communication, fire alarm, or call station and clock cabling.
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
Straight Channel Tray
Straight Channel Tray

Channel Tray Fittings
Channel Tray Fittings

Channel Tray Accessories & Hardware
Channel Tray Accessories & Hardware