Armored-and-Metal-Clad-Cable-banner.png

Armored and Metal Cable Systems

Metallic Fixture Whips - Galvanized Type RW Steel Flexible - Metal Conduit - UL LISTED

Metallic whips are a valuable option for work requiring short cable lengths. Whips are pre-cut lengths of Metallic conduit, 6ft long of either 3/8 or 1/2 inch flex, pre-wired, supplied with 6-inch leads for termination, and provided with the appropriate connector on each end, reducing time on the job site. They are convenient for powering lighting fixtures and motors. Intended for indoor uses and only where they will not be exposed to wet locations.

Metal Clad Cable (Type MC)

Metal Clad Cable (Type MC)

Armored Cable (Type AC)

Armored Cable (Type AC)

UL Whips

UL Whips

Additional Armored Options

Additional Armored Options

Cable Accessories

Cable Accessories