Armored-and-Metal-Clad-Cable-banner.png

Armored and Metal Cable Systems

Luminary Fixture Whips - Reduced Wall Interlocked Galvanized - Steel Flexible Conduit - UL LISTED

Luminary Whips are a valuable option for work requiring short cable lengths. Whips are pre-cut lengths of Metallic conduit, 6ft of 1/2 inch flex, pre-wired, supplied with 9-inch leads for termination, and provided with the appropriate connector on each end, reducing time on the job site. Other sizes are available upon request.

Metal Clad Cable (Type MC)

Metal Clad Cable (Type MC)

Armored Cable (Type AC)

Armored Cable (Type AC)

UL Whips

UL Whips

Additional Armored Options

Additional Armored Options

Cable Accessories

Cable Accessories