Metal Clad Cable (Type MC)

Armored Cable (Type AC)

UL Whips

Additional Armored Options

Cable Accessories

Luminary Fixture Whips
Luminary Whips are a valuable option for work requiring short cable lengths. Whips are pre-cut lengths of Metallic conduit, 6ft of 1/2 inch flex, pre-wired, supplied with 9-inch leads for ...

Metallic Fixture Whips
Metallic whips are a valuable option for work requiring short cable lengths. Whips are pre-cut lengths of Metallic conduit, 6ft long of either 3/8 or 1/2 inch flex, pre-wired, supplied wit...

Non-Metallic Fixture Whips
Non-metallic whips are a valuable option for work requiring short cable lengths. Whips are pre-cut lengths of non-metallic conduit, 4 or 6ft long, that are pre-wired, supplied with 12-inch...