Armored-and-Metal-Clad-Cable-banner.png

Armored and Metal Cable Systems

Power Limited Fire Alarm Circuit Cable - Type FPLP - Interlocked Galvanized Steel Armor

Atkore's Power Limited Fire Alarm cable is mechanically protected for easy installation in commercial applications, reducing callbacks and labor time. The cable is fully plenum rated for all installations up to 300 volts. The cable assembly cores consist of a single or composite of multiple shielded or unshielded Red Plenum-Rated Low Smoke PVC jacketed twisted pairs. Atkore's Power Limited Fire Alarm galvanized steel interlocked armor is color-coded RED for quick identification.

Metal Clad Cable (Type MC)

Metal Clad Cable (Type MC)

Armored Cable (Type AC)

Armored Cable (Type AC)

UL Whips

UL Whips

Additional Armored Options

Additional Armored Options

Cable Accessories

Cable Accessories