MC Stat® - Interlocked Galvanized Steel Armor - Type MCI-A - Health Care Facilities
MC Stat® is a healthcare version of traditional MC Cable, incorporating the redundant ground required for NEC 517.13. The armor in combination with full-sized aluminum ground/bonding conductor, along with the full-sized green insulated copper grounding conductor, provide the necessary grounding redundancy in healthcare settings. MC Stat®'s unique features, including its wrap-free design, ColorSpec®ID/ColorTrak® ID, and Patented Polypropylene covered THHN/THWN-rated conductors, make it a reliable and efficient choice for healthcare facilities.

Metal Clad Cable (Type MC)

Armored Cable (Type AC)

UL Whips

Additional Armored Options