Armored-and-Metal-Clad-Cable-banner.png

Armored and Metal Cable Systems

MC Luminary Quik® Lite - Interlocked Aluminum Armor - Type MC-PCS

Atkore's MC Luminary Quik Lite is the solution for LED dimming in commercial construction projects. The cables consist of an aluminum interlocked armor, wrapped around power conductors and purple and pink control conductor pair covered with an overall pink PVC jacket for quick and easy identification. MC Luminary Quik features a wrap-free design; instead of an overall assembly tape wrapping the twisted conductors, a protective polypropylene covering is extruded directly over the THHN insulation on the power conductors, reducing installation time and waste. MC Luminary Quik’s armor in combination with the full-sized aluminum ground/bonding conductor serves as an equipment grounding means.

Metal Clad Cable (Type MC)

Metal Clad Cable (Type MC)

Armored Cable (Type AC)

Armored Cable (Type AC)

UL Whips

UL Whips

Additional Armored Options

Additional Armored Options

Cable Accessories

Cable Accessories