MC Luminary Quik®
MC Luminary Quik is a U.S Patented* and a UL Listed Type MC-PCS cable which combines both power and control circuits under one armor. This reduces installation time and materials on the job site by running one armored cable as compared to an installation that runs power circuits and a separate control circuit. In addition, Atkore has reduced installation time by extruding the protective polypropylene covering directly over the THHN insulation to eliminate the need to remove it from around the assembly.

Metal Clad Cable (Type MC)

Armored Cable (Type AC)

UL Whips

Additional Armored Options