Armored-and-Metal-Clad-Cable-banner.png

Armored and Metal Cable Systems

MC Luminary® PVC Jacketed - Interlocked Galvanized Steel Armor w/ Overall PVC Jacket - Type MC-PCS

Atkore's MC Luminary PVC Jacketed is the solution for LED dimming in commercial construction projects in wet, dirty, or oily locations. The cable is sunlight resistant, and can be direct- buried or trenched in the earth, encased in concrete, or surface mounted. The cables consist of a 50Mils PVC Jacket over a galvanized steel interlocked armor wrapped around a variety of bundle combinations consisting of Power Conductor and Jacketed Control Conductor pairs and an insulated green equipment grounding conductor.

Metal Clad Cable (Type MC)

Metal Clad Cable (Type MC)

Armored Cable (Type AC)

Armored Cable (Type AC)

UL Whips

UL Whips

Additional Armored Options

Additional Armored Options

Cable Accessories

Cable Accessories