Armored-and-Metal-Clad-Cable-banner.png

Armored and Metal Cable Systems

Metal Clad Cable (Type MC)

Metal Clad Cable (Type MC)

Armored Cable (Type AC)

Armored Cable (Type AC)

UL Whips

UL Whips

Additional Armored Options

Additional Armored Options

Cable Accessories

Cable Accessories

MC Glide Tuff™
MC Glide Tuff™

In 2021, Atkore launched MC Glide Tuff, a low-profile interlocked armor design that reduces fatigue on workers during cable installation. Like its predecessor, MC Tuff, MC Glide Tuff has a...

MC Tuff®
MC Tuff®

MC Tuff is a lightweight, high-strength Type MC Cable with blue galvanized steel interlocked armor that features ColorSpec®ID/ColorTrak® ID for easy identification. MC Tuff cables meet UL ...

MC Steel
MC Steel

Type MC is an interlocked armored cable assembly that was introduced in 1960 and is still used today. This traditional branch circuit MC meets UL Standard 1569 and NEC 330. Unlike its pred...

MC Intermediate & Feeder Cable
MC Intermediate & Feeder Cable

This traditional intermediate and feeder cable has an aluminum armor and meets UL Standard 1569 and NEC 330. All conductors are XHHW-2 rated and are twisted and wrapped with polypropylene ...

MC Plus®
MC Plus®

Atkore's MC Plus is the modern-day Type MC homerun cable that incorporates a neutral per-phase design ideal for multi-wire branch circuit applications and addresses harmonics distortions i...

MC Plus® Lite
MC Plus® Lite

Atkore's MC Plus is the modern-day Type MC homerun cable that incorporates a neutral per-phase design ideal for multi-wire branch circuit applications and addresses harmonics distortions i...

Super Neutral Cable®
Super Neutral Cable®

Super Neutral Cable® is an updated version of Atkore's Home Run Cable, introduced in the late 1980s. Its oversized neutral conductor minimizes the effects of harmonic currents from non-lin...

Home Run Cable®
Home Run Cable®

Introduced in the 1980s, Atkore's Home Run Cable® is a multi-conductor Type MC cable for power & lighting, with color-coded phase conductors with separate circuit markings. Suitable for us...

Parking Deck/Lot Cable
Parking Deck/Lot Cable

The Parking Deck/Lot Cable™ has often replaced Schedule 40 and/or Schedule 80 PVC conduits, EMT, and rigid conduit for its flexibility, durability, and labor savings. Parking Deck/Lot Cabl...

MC Glide Fire Alarm/Control Cable™ - Type FPLP
MC Glide Fire Alarm/Control Cable™ - Type FPLP

Atkore's MC Glide Fire Alarm/Control Cable™ - Type MC/FPLP features a low-profile interlocked armor design to reduce worker fatigue when pulling it through metal studs and ceilings. The pa...

Power Limited Fire Alarm Circuit Cable - Type FPLP
Power Limited Fire Alarm Circuit Cable - Type FPLP

Atkore's Power Limited Fire Alarm cable is mechanically protected for easy installation in commercial applications, reducing callbacks and labor time. The cable is fully plenum rated for a...

Fire Alarm/Control Cable™ - Type FPLP
Fire Alarm/Control Cable™ - Type FPLP

Atkore's Fire Alarm/Control Cable is a traditional FPLP cable, rated for 300 voltage apps, with sizes from 16-2 to 16-4. Ideal for mechanical protection, it saves time compared to wire ins...