Armored-and-Metal-Clad-Cable-banner.png

Armored and Metal Cable Systems

Pack N' Roll® - Type MC and AC Cable Dispenser

The Pack N Roll is a patented, heavy-duty portable cable dispenser designed to make managing installations using Type MC and Type AC Cables easier. Pulling cable is fast and easy, preventing tangles of cable during installation. Once installation is complete, rotate the remaining coil to pull the end back inside the system for storage. Atkore’s Pack N Roll keeps the cable organized while transporting from one job site to the next. In addition, the packs are stackable, providing for easy transportation of multiple coils from site to site without messy uncoiling.

Metal Clad Cable (Type MC)

Metal Clad Cable (Type MC)

Armored Cable (Type AC)

Armored Cable (Type AC)

UL Whips

UL Whips

Additional Armored Options

Additional Armored Options

Cable Accessories

Cable Accessories