Armored-and-Metal-Clad-Cable-banner.png

Armored and Metal Cable Systems

AC-LITE® - Interlocked Aluminum Armor - Type AC

AC-Lite® Cables from Atkore, sometimes referred to as BX cable, are a commercial wiring method favored by installers for their flexible interlocked aluminum armor, which provides mechanical protection. These versatile 600V cables with THHN conductors have certain construction limitations due to the inception and design of UL Standard 4 over 100 years ago. The UL Standard allows for 2, 3, or 4 conductors, individually wrapped with moisture-resistant, fire-retardant paper and twisted from 14 AWG to 1 AWG. Type AC Cable is the foundation of all interlocked armored cable assemblies we have today.

Metal Clad Cable (Type MC)

Metal Clad Cable (Type MC)

Armored Cable (Type AC)

Armored Cable (Type AC)

UL Whips

UL Whips

Additional Armored Options

Additional Armored Options

Cable Accessories

Cable Accessories