Metal Clad Cable (Type MC)

Armored Cable (Type AC)

UL Whips

Additional Armored Options

Cable Accessories

AC-90®
AC-90® Cables from Atkore, sometimes referred to as BX cable, are a commercial wiring method favored by installers for their flexible interlocked steel armor, which provides mechanical pro...

HCF-90®
HCF-90®, which features interlocked steel armor, is a derivative of Type AC Cable. It was introduced in the 1980s to support NEC Article 517 on Healthcare Facilities in "areas of patient c...

HCF-Lite®
HCF-Lite®, which features interlocked aluminum armor, is a derivative of Type AC Cable. It was introduced in the 1980s to support NEC Article 517 on Healthcare Facilities in "areas of pati...

AC-Lite®
AC-Lite® Cables from Atkore, sometimes referred to as BX cable, are a commercial wiring method favored by installers for their flexible interlocked aluminum armor, which provides mechanica...