News

Found in: The Korridor


5.29.2012

Allied Tube & Conduit® adds line of Elbows, Couplings and Nipples


In order to provide a more complete product offering to their customers, Allied Tube & Conduit has added a line of Elbows, Couplings and Nipples to its already extensive product portfolio. The products will be rolled-out nationwide and feature a wide-range of sizes. Allied’s UL listed elbows combined with Rigid GRC conduit or EMT provides a continuous and uniform mechanical raceway protection with superb EMI shielding characteristics. The elbows come in 90° and 45° angles and can be made to order in multiple degrees. The rigid couplings and nipples are available in the standard sizes and lengths to fit diverse applications.

“Allied Tube & Conduit already has one of the most specified lines of EMT and GRC (Rigid) conduit in the marketplace,” explained John Ashbaugh, product manager for the electrical conduit elbows, fittings and accessories of Allied Tube & Conduit. “By adding this line of fittings we intend to inject even more value into our product offering,” he added.

For more information on Elbows, Couplings and Nipples visit www.alliedeg.com.