News

Found in: News


8.31.2016

Introducing Konkore Fittings and the Debut of the Universal Super Fitting™


Konkore Fittings

Atkore International launched a new electrical fittings line in August of 2016. Konkore Fittings features a huge breadth of fittings, fast response, and quick delivery times. With more than 1500 SKUs and numerous proprietary labor saving fittings, Konkore Fittings is the one-stop shop for all the electrical fittings needed for multiple installation methods.

The extensive Konkore Fittings line includes a well-rounded range of product categories, including steel EMT fittings, steel rigid fittings, and steel Liquidtight and flex fittings, as well as cord grips, steel and aluminum conduit bodies and covers, and rigid FS and FD boxes and covers.

Also available is the brand new Universal Super Fitting 3-piece coupling product range, which connects GRC, IMC and EMT (2-1/2″ to 4″) and eliminates field threading to speed installation, while saving labor and space on the job site. With no need to inventory 3-piece couplings, users also reduce material costs and improve inventory turn. The Universal Super Fitting 3 Piece Coupling is a revolutionary breakthrough for coupling conduit that cannot be turned or used in tight spaces. The benefits of the Universal Super Fitting are demonstrated in this video.

The Universal Super Fitting and full Konkore Fittings offering can be found in their catalog as well as on the website. To learn more about Konkore Fittings and to view the catalog, go to www.konkorefittings.com